HUBBELL POWER SYSTEMS
Image of BG1864181055A00 Fiberglass Ground Sleeve, 18"x64"x18"
*Representative image
Image of BG1864181055A00 Fiberglass Ground Sleeve, 18"x64"x18"

Fiberglass Ground Sleeve, 18"x64"x18"

Brand: Hubbell Power Systems

Catalog ID: BG1864181055A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BG1864181055A00

Color

Munsell Green #7GY 3.29/1.5

Insulated?

No

Material

Fiberglass

UPC

662037180164

Dimensions

Dimensions

75 in x 29 in x 18 in

Dimensions - Shipping

29 in x 75 in x 18.375 in

Height

18 in

Length

75 in

Weight

120 lb

Width

29 in