HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category

EVP Arrester (180 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0180003008

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

EVP0180003008

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359725985

Dimensions

Height

94.5 in

Weight

133 lb

Electrical Ratings

Creep and Leakage Distance

247.2 in (6279 mm)

Duty Cycle

228 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

605

Maximum Discharge Voltage

  • 464 kV @ 1.5 kA
  • 487 kV @ 3 kA
  • 511 kV @ 5 kA
  • 548 kV @ 10 kA
  • 593 kV @ 20 kA
  • 676 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

453

MCOV

180 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

436 kV

Withstand Voltage - Lightning Impulse

1166 kV

Withstand Voltage - Switching Impulse

977 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Media

Videos