HUBBELL POWER SYSTEMS
Image of 228FTI 25/28 kV Load Break Feed-Thru Bushing Insert
Image of 228FTI 25/28 kV Load Break Feed-Thru Bushing Insert
play
Buy America(n) Qualified

25/28 kV Load Break Feed-Thru Bushing Insert

Brand: Hubbell Power Systems

Catalog ID: 228FTI

Load Break Feed-Thru Bushing Insert, 200 Amp, 25/28 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

228FTI

Type

200Amp Load Break

UPC

096359639169

Dimensions

Dimensions

10.00 in x 7.00 in x 4.00 in

Height

4 in

Length

10 in

Weight

7.08 lb

Width

7 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

kV Class

25/28 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

108

Standard Package

1

Media

Videos

play
200A Loadbreak Elbow Fault Closure