




Brand: Chance
Catalog ID: P1300007P
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
P1300007P
Coating
Painted
Product Type
Locking Dog Repair Part
Type
Anchor/Pile Installation Tools
UPC
096359121282
Dimensions
0.200 in x 0.200 in x 2.250 in
Height
2.25 in
Length
0.2 in
Weight
0.166 lb
Width
0.2 in
Carton Quantity
10
Standard Package
1