HUBBELL POWER SYSTEMS
Protecta*Lite Arrester (115 kV MCOV)
1

Protecta*Lite Arrester (115 kV MCOV)

Brand: OHIO BRASS

Catalog ID: 602115X1C0001

This web listing represents a sampling of typical configurations. Protecta*Lite Arrester assemblies can be customized for all distribution and transmission lines.

Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltage

Example: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.

For more information about arrester selection, please contact your Hubbell Power Systems representative.

Transmission line arrester to improve system performance and reduce interruptions

  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

General

Application

Above 35 kV

Catalog Number

602115X1C0001

Type

Line Arresters

Electrical Ratings

Creep and Leakage Distance

190.9 in (4848.9 mm)

Duty Cycle

144 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

462.7 kV

Maximum Discharge Voltage

  • 346.3 kV @ 1.5 kA
  • 369.3 kV @ 3 kA
  • 391.6 kV @ 5 kA
  • 430.3 kV @ 10 kA
  • 484 kV @ 20 kA
  • 576 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

332 kV

MCOV

115 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Voltage - Line

161 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC