HUBBELL POWER SYSTEMS
Image of 573 THIMBLE CLEVIS, 7,500lbs RATED
Image of 573 THIMBLE CLEVIS, 7,500lbs RATED

THIMBLE CLEVIS, 7,500lbs RATED

Brand: Chance

Catalog ID: 573

Thimble clevis used in deadend applications to attach loop type deadends to tongue or eye type fittings.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Two-piece formed steel clevis
  • 5/8" dia. clevis pin
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

573

Coating

Galvanized, ASTM A-153

Material

Steel, 10 Gauge (.135")

Style

Formed Steel

Type

Thimble

UPC

096359072850

Dimensions

Weight

0.9 lb

Logistics

Pallet Quantity

2400

Resources and downloads

Specifications

Sales Drawings