HUBBELL POWER SYSTEMS
SS5/SS150 New Construction Cap, 7" sq, Tens/Compr, Bldg Code
Image of C1500793 SS5/SS150 New Construction Cap, 7" sq, Tens/Compr, Bldg Code
Image of C1500793 SS5/SS150 New Construction Cap, 7" sq, Tens/Compr, Bldg Code

SS5/SS150 New Construction Cap, 7" sq, Tens/Compr, Bldg Code

Brand: CHANCE Foundation Solutions

Catalog ID: C1500793

Cap, New Construction; For use with SS5/SS150 helical piles; 0.5x7x7"; One hole

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • SS5/SS150 Tension/Compression cap
  • Finish: Non-galvanized
  • Building Code Approved
  • Working Load: 35 kip compression, 23 kip tension

General

Application

Helical Anchoring

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

35 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

23 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500793

Coating

Ungalvanized

Finish Type

Ungalvanized

Product Family

SS5/SS150

Product Type

Square Shaft New Construction Caps

Shaft Type

SS

Type

Anchor Caps

UPC

096359513346

Dimensions

Capacity - Plate Size (SQ)

7 in

Dimensions

7.00 in x 6.50 in x 7.00 in

Height

7 in

Length

7 in

Shaft Size

SS5/ SS150

Weight

8 lb

Width

6.5 in

Certifications And Compliance

Building Code Evaluated

Yes

Force Related

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

35 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

23 lb/kN

Capacity - Plate Grade

50

Operational

Compression Method

Full Tension/Compression