HUBBELL POWER SYSTEMS
Image of PST6003466 Penetrating Cluster Bar, 1 in (25 mm) Dia by 11 in (279 mm) Long Bar, 36 in (914 mm) Chain, Grade 6H

Penetrating Cluster Bar, 1 in (25 mm) Dia by 11 in (279 mm) Long Bar, 36 in (914 mm) Chain, Grade 6H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PST6003466

Penetrating Cluster Bar, 1in. Dia by 11in. Long Bar, 36in. Chain, Grade 6H

  • Used to create an Equi-Potential Zone (EPZ) on poles with temporary protective ground sets
  • Designed and tested to ASTM F855 Grade 6H asymetrical ultimate rating of 55kA at X/R=30
  • 36in. of chain to wrap around pole
  • 1in. diameter by 11in. long copper bar for mounting ground clamps

General

Catalog Number

PST6003466

UPC

096359731719

Dimensions

Weight

12 lb

Certifications And Compliance

Fault Current - ASTM Grade

Grade 6H

Industry Standard(s)

ASTM