HUBBELL POWER SYSTEMS
Image of C6003120 Grounding Ferrule - Shrouded Plain - 1/0 Copper Tin-Plated
Image of C6003120 Grounding Ferrule - Shrouded Plain - 1/0 Copper Tin-Plated
play

Grounding Ferrule - Shrouded Plain - 1/0 Copper Tin-Plated

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6003120

Shrouded plain plug copper tin-plated ferrule 1/0

  • GROUNDING FERRULE-PLAIN-SHROUDED- 1/0 CU
  • Shrouded ferrules overlap onto the grounding cable jacket for stress relief to the terminal
  • Two crimps secure the ferrule against the bare strands and one crimp applies on the jacket
  • Available either factory-installed in pairs on any cable length specified or as separate individual units
  • The ferrules install simply with a hydraulic crimping tool
  • Complete illustrated installation instructions come with the ferrules and include a table for the crimping die sizes to use

Product details

General

Catalog Number

C6003120

EU RoHS Indicator

No

Shrouded?

Shrouded

UPC

096359508045

Dimensions

Weight

0.5 lb

Conductor Related

Conductor Size

1/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
CHANCE Temporary Protective Grounding