Brand: Hubbell Power Systems
Catalog ID: PSC4040198
Catalog Number
PSC4040198
Material
Aluminum
UPC
096359659297
Dimensions
60.000 in x 44.000 in x 10.438 in
Height
10.438 in
Length
60 in
Width
44 in
Standard Package
1