Brand: Hubbell Power Systems
Catalog ID: PSC730CB1000
Catalog Number
PSC730CB1000
Material
Galvanized Steel
UPC
096359659303
Dimensions
60.000 in x 58.750 in x 9.750 in
Height
9.75 in
Length
60 in
Width
58.75 in
Pallet Quantity
5
Standard Package
1