HUBBELL POWER SYSTEMS
Image of PSCA790SEB Dome Closure 790 All Dielectric
* Representative image
Image of PSCA790SEB Dome Closure 790 All Dielectric
play
Image of PSCA790SEB Dome Closure 790 All Dielectric
Image of PSCA790SEB Dome Closure 790 All Dielectric
Buy America(n) Qualified

Dome Closure 790 All Dielectric

Brand: Hubbell Power Systems

Catalog ID: PSCA790SEB

Dome Closure 790 All Dielectric

Splice closure is factory equipped to support 2 backbone and 2 lateral cables in a large dome.

  • Splice capacity: 648 single fusion / 1728 mass fusion
  • Backbone cable ports accept up to 1.250" OD
  • Lateral cable ports accept up to .875" OD
  • Factory equipped to support 2 backbone and 2 lateral cables
  • Additional cables can be added with cable build out kit

Product details

General

Catalog Number

PSCA790SEB

Diameter - Cable for Backbone Ports - Maximum

1.250"

Diameter - Cable for Laterial Ports - Maximum

0.875"

Number Of Ports

8

Number of Trays - Maximum

12

Series

790

Single Fusion Splice Capacity - Maximum

648

UPC

096359647287

Dimensions

Dimensions

26.542 in x 12.716 in x 9.300 in

Height

9.3 in

Length

26.542 in

Weight

19 lb

Width

12.716 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

16

Standard Package

1

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 570 & 790 Splice Closures