HUBBELL POWER SYSTEMS
Image of C4170133 Return Eye Nylon Sling, 2 in (50 mm) X 6 ft (1.8 m)
Image of C4170133 Return Eye Nylon Sling, 2 in (50 mm) X 6 ft (1.8 m)

Return Eye Nylon Sling, 2 in (50 mm) X 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170133

non-insulating webbing slings are made in a highly visible safety yellow.

  • Eye length approximately 4.0 inches
  • No metal of any kind, either in the body or in the form of end fittings

General

Catalog Number

C4170133

EU RoHS Indicator

Material

Nylon

Material Type

Standard

Maximum Load Capacity - Basket

9,000 lb., 4,082 kg

Maximum Load Capacity - Choke

3,600 lb., 1,632 kg

Maximum Load Capacity - Vertical

4,500 lb., 2,041 kg

Product Type

Return Eye (Eye Length: Approx 4 in, 102 mm)

Style

Return Eye

Type

Load Lift Assist

UPC

096359021414

Dimensions

Length

6 ft

Length Metric

1.8 m

Weight

0.4 lb

Width

2 in

Width Metric

50.8 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Maximum Load Capacity - Basket

9,000 lb., 4,082 kg

Maximum Load Capacity - Choke

3,600 lb., 1,632 kg

Maximum Load Capacity - Vertical

4,500 lb., 2,041 kg