Endless Nylon Sling, 1 in X 4 ft
Endless Nylon Sling, 1 in X 4 ft

Endless Nylon Sling, 1 in X 4 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4170135

non-insulating webbing slings are made in a highly visible safety yellow.

  • ENDLESS: The most versatile of all. Used in vertical, basket or choker hitch it conforms precisely to the shape of the load
  • Permits the two parts of the sling which go around the load to spread apart to provide a "cradle" for the load
  • Easiest & longest lasting because no eyes to determine waring points
  • No metal of any kind, either in the body or in the form of end fittings

Product details

General

Catalog Number

C4170135

EU RoHS Indicator

No

Material

Nylon

Maximum Load Capacity - Basket

6,400 lb., 2,903 kg

Maximum Load Capacity - Choke

2,500 lb., 1,134 kg

Maximum Load Capacity - Vertical

3,200 lb., 1,451 kg

Style

Endless

Type

Load Lift Assist

UPC

096359021438

Dimensions

Length

4 ft

Length Metric

1.2 m

Weight

0.34 lb

Width

1 in

WidthMetric

25.4 mm

Resources and downloads