HUBBELL POWER SYSTEMS
Image of C4170142 Endless Nylon Sling, 2 in (50 mm) (50 mm) X 6 ft (1.8 m)
Image of C4170142 Endless Nylon Sling, 2 in (50 mm) (50 mm) X 6 ft (1.8 m)

Endless Nylon Sling, 2 in (50 mm) (50 mm) X 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170142

non-insulating webbing slings are made in a highly visible safety yellow.

  • ENDLESS: The most versatile of all. Used in vertical, basket or choker hitch it conforms precisely to the shape of the load
  • Permits the two parts of the sling which go around the load to spread apart to provide a "cradle" for the load
  • Easiest & longest lasting because no eyes to determine waring points
  • No metal of any kind, either in the body or in the form of end fittings

General

Catalog Number

C4170142

Material

Nylon

Material Type

Standard

Maximum Load Capacity - Basket

12,800 lb., 5,806 kg

Maximum Load Capacity - Choke

5,000 lb., 2,268 kg

Maximum Load Capacity - Vertical

6,400 lb., 2,903 kg

Product Type

Endless

Style

Endless

Type

Load Lift Assist

UPC

096359021506

Dimensions

Length

6 ft

Length Metric

1.8 m

Weight

0.8 lb

Width

2 in

Width Metric

50.8 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Maximum Load Capacity - Basket

12,800 lb., 5,806 kg

Maximum Load Capacity - Choke

5,000 lb., 2,268 kg

Maximum Load Capacity - Vertical

6,400 lb., 2,903 kg