HUBBELL POWER SYSTEMS
Image of PSCGLP10GN12 Glove Protector 10 in Goatskin Nylon Strap, Size 12
Image of PSCGLP10GN12 Glove Protector 10 in Goatskin Nylon Strap, Size 12

Glove Protector 10 in Goatskin Nylon Strap, Size 12

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP10GN12

Glove Protector 10IN GOATSKIN NYLON STRAP, SIZE 12

  • Made from goat skin
  • 10" length
  • dual sized for size 12 and 12H low voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP10GN12

Color

Cream GoatSkin

Material

Goatskin

Product Type

Leather Gloves

Size

12

Style

Leather Protector Gloves

UPC

096359529279

Dimensions

Length

10 in

Size

12

Weight

0.3 lb

Weight Metric

0.1 kg

Width

12 in

Logistics

Carton Quantity

6