HUBBELL POWER SYSTEMS
Image of PSCGLP14CN11 Glove Protector 14 in Cowhide Nylon Strap Size 11
*Representative image
Image of PSCGLP14CN11 Glove Protector 14 in Cowhide Nylon Strap Size 11

Glove Protector 14 in Cowhide Nylon Strap Size 11

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP14CN11

Glove Protector 14IN COWHIDE NYLON STRAP SIZE 11

  • Made from Cowhide
  • 14" length
  • dual sized for 11 and 11H high voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP14CN11

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Product Type

Leather Gloves

Size

11

Style

Leather Protector Gloves

UPC

096359529361

Dimensions

Length

14 in

Size

11

Weight

0.8 lb

Weight Metric

0.3 kg

Width

11 in

Logistics

Carton Quantity

6