HUBBELL POWER SYSTEMS
Image of PSCGLP14CN8 Glove Protector 14 in Cowhide Nylon Strap Size 8-8H
*Representative image
Image of PSCGLP14CN8 Glove Protector 14 in Cowhide Nylon Strap Size 8-8H

Glove Protector 14 in Cowhide Nylon Strap Size 8-8H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP14CN8

Glove Protector 14IN COWHIDE NYLON STRAP SIZE 8-8H

  • Made from Cowhide
  • 14" length
  • dual sized for 8 and 8H high voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP14CN8

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Product Type

Leather Gloves

Size

8

Style

Leather Protector Gloves

UPC

096359529347

Dimensions

Length

14 in

Size

8

Weight

0.5 lb

Weight Metric

0.2 kg

Width

8 in

Logistics

Carton Quantity

6