HUBBELL POWER SYSTEMS
Image of PSCGLP14CN9 Glove Protector 14 in Cowhide Nylon Strap Size 9-9H
*Representative image
Image of PSCGLP14CN9 Glove Protector 14 in Cowhide Nylon Strap Size 9-9H

Glove Protector 14 in Cowhide Nylon Strap Size 9-9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP14CN9

Glove Protector 14IN COWHIDE NYLON STRAP SIZE 9-9H

  • Made from Cowhide
  • 14" length
  • dual sized for 9 and 9H high voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP14CN9

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Product Type

Leather Gloves

Size

9

Style

Leather Protector Gloves

UPC

096359529354

Dimensions

Length

14 in

Size

9

Weight

0.5 lb

Weight Metric

0.2 kg

Width

9 in

Logistics

Carton Quantity

6