HUBBELL POWER SYSTEMS
Glove Protector 16 in Cowhide Nylon Strap Size 10-10H
Image of PSCGLP16CN10 Glove Protector 16 in Cowhide Nylon Strap Size 10-10H

Glove Protector 16 in Cowhide Nylon Strap Size 10-10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP16CN10

Glove Protector 16IN COWHIDE NYLON STRAP SIZE 10-10H

  • Made from Cowhide
  • 16" length
  • dual sized for 10 and 10H high voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP16CN10

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Size

10

Style

Leather Protector Gloves

UPC

096359529453

Dimensions

Length

16 in

Size

10

Weight

0.7 lb

Width

10 in

Logistics

Carton Quantity

6