HUBBELL POWER SYSTEMS
Image of T6000641 Temporary Grounding Set #2 Cable Kit

Temporary Grounding Set #2 Cable Kit

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6000641

Temporary Grounding Set Kit - REA - #2 Cables - 3x6ft. - 1x12ft. - 1X30ft. - C6002276 C-Clamps - G3370 Ground Rod - T6001549 Cluster Bar

  • This complete set of grounds, cable and accessories gives all of the equipment needed for many types of distribution structures in one easy-to-use kit
  • The ferrules are factory crimped to the grounding cable
  • Set includes C6002276 C-clamps for conductors ranging from #8 to 1033 kcmil ACSR
  • Cluster bar, T6001549, and ground rod, G3370, are also included

General

Bolt Installation Torque (Recommended)

20 ft-lbs

Catalog Number

T6000641

EU RoHS Indicator

No

UPC

096359061083

Dimensions

Weight

48 lb

Electrical Ratings

Fault Current - 15 Cycles

14000 A

Fault Current - 30 Cycles

10000 A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

20 ft-lbs

Logistics

Pallet Quantity

18