HUBBELL POWER SYSTEMS
Auto-Ranging Voltage Indicator (ARVI) Full Range 600 V to 500 kV
Image of PSC4032915 Auto-Ranging Voltage Indicator (ARVI) Full Range 600 V to 500 kV
Image of PSC4032915 Auto-Ranging Voltage Indicator (ARVI) Full Range 600 V to 500 kV
play
CHANCE Meters and Instruments
Image of PSC4032915 Auto-Ranging Voltage Indicator (ARVI) Full Range 600 V to 500 kV

Auto-Ranging Voltage Indicator (ARVI) Full Range 600 V to 500 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4032915

Full Range (600V to 500kV) Auto-Ranging Voltage Indicator for Distribution and Transmission voltage ranges.

  • Auto-ranging function eliminates need for selector switches across different voltage ranges.
  • Large display activates each red light in sequence then holds light on for the phase-to-phase voltage class detected.
  • Energy-saving Sleep mode automatically conserves the battery.

General

Catalog Number

PSC4032915

Material Type

Standard

Style

Auto-Ranging Voltage Indicator, ARVI Full Range (600V - 500kV)

UPC

096359505846

Dimensions

Weight

4.5 lb

Weight Metric

2 kg

Electrical Ratings

Withstand Voltage

600V - 500kV

Logistics

Carton Quantity

1

Standard Package

1