HUBBELL POWER SYSTEMS
Image of C4033402 Digital Phasing Meter Kit for OH/URD to 16 kV

Digital Phasing Meter Kit for OH/URD to 16 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4033402

For Overhead and Underground Residential Distribution Systems

  • Kit Includes: (1) C4033369 Digital Phasing Tester, (2) T4030857 Bushing Adapters, (1) T4030856 Elbow Adapter, (1) C4030838 Phasing Meter Tester, (1) C4031762 DC Hi-Pot Adapter, (2) H17601 Six foot Poles, (1) P6436 Pole Bag
  • Extension Resistors H18762 (32 inches for up to 80kV) or H18764 (21 inches for up to 48kV) available separately
  • Must be used with 2 Epoxiglas® Insulating Universal Hotsticks of appropriate length (included in kit)

General

Catalog Number

C4033402

Material Type

Standard

Style

Digital Display

UPC

096359380283

Dimensions

Weight

22.5 lb

WeightMetric

10.2 kg

Electrical Ratings

Withstand Voltage

16kV

Logistics

Standard Package

1