HUBBELL POWER SYSTEMS
Image of M445589 Ratchet Wrench Universal Tool
Buy America(n) Qualified

Ratchet Wrench Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445589

This Ratchet Wrench is for tightening square nuts on 5'8" pole line hardware, regardless of the length of the bolt running beyond it. The long socket permits wrench handles to swing past crossarm when tightening top ridge pin nut.

  • For tightening square nuts on 0.625 in(15 mm) pole line hardware
  • The long socket permits wrench handles to swing past crossarm when tightening top ridge pin nuts

General

Catalog Number

M445589

EU RoHS Indicator

No

Style

Ratchet Wrench; Square Nut

UPC

096359047827

Dimensions

Dimensions

9.5 in x 9.5 in x 7 in

Dimensions Metric

24.1 mm x 24.1 mm x 17.8 mm

Height

7 in

Height Metric

17.8 mm

Length

9.5 in

Length Metric

24.1 mm

Weight

2.62 lb

WeightMetric

1.2 kg

Width

9.5 in

WidthMetric

24.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Logistics

Carton Quantity

1