
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002598
Catalog Number
C6002598
Die Size
U165
Material Type
Copper
Physical Attribute - Number of Crimps Required
2
Thread Size
5/8" - 11 UNC
UPC
096359232872
Die Size
U165
Thread Size
5/8" - 11 UNC
Weight
0.2 lb
Weight Metric
0.1 kg
Conductor Size
#2 AWG
Physical Attribute - Number of Crimps Required
2