HUBBELL POWER SYSTEMS
Image of T6010286 15 kV Hotstick Jumper Set 15 ft (4.5 m) 2/0 Cable

15 kV Hotstick Jumper Set 15 ft (4.5 m) 2/0 Cable

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6010286

15kV, 15 ft of 2/0 cable, insulated jumper for hotstick applications, main line range of 0.162 in to 1.5 in

  • Meets ASTM F2321 Standard Specification
  • Two C-type grounding clamps (C6001743) and two threaded copper ferrules
  • Main Line Range: #6 solid copper (0.162”) through 1590kcmil ACSR (1.50”)
  • 15kV EPR-insulated jumper cable
  • Other clamps and cable combinations available upon request

2/0 Cable Sets Style II, Type II, Class A per ASTM F2321 Standard Specification

General

Cable Length

15 ft

Cable Length Metric

4.5 m

Catalog Number

T6010286

EU RoHS Indicator

No

Style

Hotstick Applied

UPC

096359061892

Dimensions

Cable Length

15 ft

Cable Length Metric

4.5 m

Length

15 ft

Weight

5.8 lb

Weight Metric

2.6 kg

Electrical Ratings

Amperage Rating

300

Current Rating

300 A

Voltage - Maximum

15 kV

Voltage Rating

15 kV

Conductor Related

Conductor Diameter (Main) - Maximum

1.5 in

Conductor Diameter (Main) - Minimum

0.162 in

Conductor Size

2/0 AWG

Certifications And Compliance

EU RoHS Indicator

No