HUBBELL POWER SYSTEMS
Image of C4001520 "H.M." Gloss Restorer Kit
Image of C4001520 "H.M." Gloss Restorer Kit

"H.M." Gloss Restorer Kit

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4001520

This kit consists of two parts. When mixed and applied to the surface of a cleaned Epoxiglas® tool they combine to form a clear, tough coating that replaces the original gloss and protects against contamination and moisture.

Contains one each Part "A" Epoxy Resin 16 oz. and Part "B" Hardener 16 oz.

General

Catalog Number

C4001520

Style

Gloss Restorer Kit

UPC

096359017080

Dimensions

Weight

2.8 lb

Weight Metric

1.2 kg

Logistics

Pallet Quantity

343