HUBBELL POWER SYSTEMS
Image of DEM36DP RoundMedium Duty Fiberglass Deadend Arm, 36"
Image of DEM36DP RoundMedium Duty Fiberglass Deadend Arm, 36"

RoundMedium Duty Fiberglass Deadend Arm, 36"

Brand: Chance

Catalog ID: DEM36DP

Medium Duty Round Fiberglass Deadend Arm, 2-1/2" x 36"

  • Does not include eye bolts
  • 2.5" (medium duty) fiberglass rod
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

DEM36DP

Duty

Medium Duty

EU RoHS Indicator

No

Material

Fiberglass

Strength Rating - Minimum Ultimate, Longitudinal (L)

8,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

6,400 lb

Type

Fiberglass Deadend Arm

UPC

096359230960

Dimensions

Diameter - Rod / Tube

2.5 in

Length

36 in

Mounting Bolt Spacing

10 in

Weight

20 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

24

Standard Package

2

Resources and downloads