HUBBELL POWER SYSTEMS
Image of DEM48DP RoundMedium Duty Fiberglass Deadend Arm, 48"
* Representative image
Image of DEM48DP RoundMedium Duty Fiberglass Deadend Arm, 48"

RoundMedium Duty Fiberglass Deadend Arm, 48"

Brand: Chance

Catalog ID: DEM48DP

Medium Duty Round Fiberglass Deadend Arm, 2-1/2" x 48"

  • Does not include eye bolts
  • 2.5" (medium duty) fiberglass rod
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

DEM48DP

Duty

Medium Duty

EU RoHS Indicator

No

Material

Fiberglass

Strength Rating - Minimum Ultimate, Longitudinal (L)

5,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

4,400 lb

Type

Fiberglass Deadend Arm

UPC

096359231004

Dimensions

Diameter - Rod / Tube

2.5 in

Length

48 in

Mounting Bolt Spacing

10 in

Weight

24.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

24

Standard Package

2

Resources and downloads