Brand: Chance
Catalog ID: DEM48SP
Catalog Number
DEM48SP
Duty
Medium Duty
Material
Fiberglass
Strength Rating - Minimum Ultimate, Longitudinal (L)
5,500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
4,400 lb
Type
Fiberglass Deadend Arm
UPC
096359235095
Diameter - Rod / Tube
2.5 in
Dimensions
48 in x 6.07 in x 3.1 in
Height
3.1 in
Length
48 in
Mounting Bolt Spacing
10 in
Weight
24 lb
Width
6.07 in
Pallet Quantity
24
Standard Package
2