Brand: Chance
Catalog ID: DEM60SPEB
Catalog Number
DEM60SPEB
Duty
Medium Duty
Material
Fiberglass
Strength Rating - Minimum Ultimate, Longitudinal (L)
3,000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2,400 lb
Type
Fiberglass Deadend Arm
UPC
096359360148
Diameter - Rod / Tube
2.5 in
Length
60 in
Mounting Bolt Spacing
10 in
Weight
26.8 lb
Pallet Quantity
24
Standard Package
2