HUBBELL POWER SYSTEMS
Image of GS16018CE 18" 16K Guy Strain, Clevis / Eye
* Representative image
Image of GS16018CE 18" 16K Guy Strain, Clevis / Eye
Image of GS16018CE 18" 16K Guy Strain, Clevis / Eye

18" 16K Guy Strain, Clevis / Eye

Brand: Chance

Catalog ID: GS16018CE

18" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16018CE

Description - End Fitting

Clevis - Eye

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036906

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

18 in x 2.75 in x 1.75 in

Height

1.75 in

Length

18 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

26 in

Weight

3 lb

Width

2.75 in

Logistics

Pallet Quantity

250

Standard Package

10