HUBBELL POWER SYSTEMS
Image of GS16018CE1 18" 16K Guy Strain, Clevis / Eye + 1 Roller

18" 16K Guy Strain, Clevis / Eye + 1 Roller

Brand: Chance

Catalog ID: GS16018CE1

18" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Eye + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16018CE1

Description - End Fitting

Clevis - Eye - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036913

Dimensions

Diameter - Rod / Tube

0.625 in

Length

18 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

26 in

Weight

2.9 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

10