HUBBELL POWER SYSTEMS
Image of GS16024CP 24" 16K Guy Strain, Clevis / Thimble-Eye
Buy America(n) Qualified

24" 16K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS16024CP

24" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16024CP

Description - End Fitting

Clevis - Thimble-Eye

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036982

Dimensions

Diameter - Rod / Tube

0.625 in

Length

24 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

32 in

Weight

3.1 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

10