HUBBELL POWER SYSTEMS
Image of GS16030CE 30" 16K Guy Strain, Clevis / Eye
Buy America(n) Qualified

30" 16K Guy Strain, Clevis / Eye

Brand: Chance

Catalog ID: GS16030CE

30" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16030CE

Description - End Fitting

Clevis - Eye

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037026

Dimensions

Diameter - Rod / Tube

0.625 in

Length

30 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

72 in

Weight

3.2 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Standard Package

1