HUBBELL POWER SYSTEMS
Image of GS16054CT1 54" 16K Guy Strain, Clevis / Thimble + 1 Roller

54" 16K Guy Strain, Clevis / Thimble + 1 Roller

Brand: Chance

Catalog ID: GS16054CT1

54" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Thimble + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16054CT1

Description - End Fitting

Clevis - Thimble - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359440697

Dimensions

Diameter - Rod / Tube

0.625 in

Length

54 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

62 in

Weight

3.7 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Standard Package

5