HUBBELL POWER SYSTEMS
Image of GS16078CC2 78" 16K Guy Strain, Clevis / Clevis + 2 Rollers
Buy America(n) Qualified

78" 16K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS16078CC2

78" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16078CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037286

Dimensions

Diameter - Rod / Tube

0.625 in

Length

78 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

86 in

Weight

4.2 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

320

Standard Package

10