Brand: Chance
Catalog ID: GS16144CE
Catalog Number
GS16144CE
Description - End Fitting
Clevis - Eye
EU RoHS Indicator
No
Material
Fiberglass - Veiled Rod
Strength Rating - Ultimate
16000 lb
Tensile Strength
16000 lb.
UPC
096359037408
Diameter - Rod / Tube
0.625 in
Length
144 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Mounting Bolt Spacing
152 in
Weight
5.7 lb
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
250
Standard Package
1