Brand: Chance
Catalog ID: GS21036CC1
Catalog Number
GS21036CC1
Description - End Fitting
Clevis - Clevis - 1 Roller
Material
Fiberglass - Veiled Rod
Strength Rating - Ultimate
21000 lb
Tensile Strength
21000 lb.
UPC
096359037705
Diameter - Rod / Tube
0.625 in
Dimensions
36 in x 1.85 in x 0.8 in
Height
0.8 in
Length
36 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Mounting Bolt Spacing
45 in
Weight
5.63 lb
Width
1.85 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
120
Standard Package
5