HUBBELL POWER SYSTEMS
Image of GS21036CP1 36" 21K Guy Strain, Clevis / Thimble-Eye + 1 Roller

36" 21K Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand: Chance

Catalog ID: GS21036CP1

36" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Thimble -Eye + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21036CP1

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359440956

Dimensions

Diameter - Rod / Tube

0.625 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

45 in

Weight

5.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5

Pallet Quantity

120

Standard Package

1