Brand: Chance
Catalog ID: GS21042CC2
Catalog Number
GS21042CC2
Description - End Fitting
Clevis - Clevis - 2 Rollers
EU RoHS Indicator
No
Material
Fiberglass - Veiled Rod
Strength Rating - Ultimate
21000 lb
Tensile Strength
21000 lb.
UPC
096359440987
Diameter - Rod / Tube
0.625 in
Dimensions
42 in x 2.75 in x 2 in
Height
2 in
Length
42 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Mounting Bolt Spacing
51 in
Weight
5.58 lb
Width
2.75 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
125
Standard Package
5