HUBBELL POWER SYSTEMS
Image of GS21078CC1 78" 21K Guy Strain, Clevis / Clevis + 1 Roller
Buy America(n) Qualified

78" 21K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS21078CC1

78" Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21078CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359037880

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

78 in x 2.75 in x 2 in

Height

2 in

Length

78 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

87 in

Weight

6.36 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Pallet Quantity

120

Standard Package

5