HUBBELL POWER SYSTEMS
Image of GS30072CC1 72" 30K Guy Strain, Clevis / Clevis + 1 Roller
* Representative image
Image of GS30072CC1 72" 30K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS30072CC1 72" 30K Guy Strain, Clevis / Clevis + 1 Roller

72" 30K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS30072CC1

72" Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS30072CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359596813

Dimensions

Diameter - Rod / Tube

0.75 in

Length

72 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

84 in

Weight

8 lb

Logistics

Carton Quantity

5

Standard Package

1