Brand: Chance
Catalog ID: GS30144CC1
Catalog Number
GS30144CC1
Description - End Fitting
Clevis - Clevis - 1 Roller
EU RoHS Indicator
No
Material
Fiberglass - Veiled Rod
Strength Rating - Ultimate
30000 lb
Tensile Strength
30000 lb.
UPC
096359509912
Diameter - Rod / Tube
0.75 in
Dimensions
144 in x 2.64 in x 2.75 in
Height
2.75 in
Length
144 in
Length - Clevis Pin Center to Clevis Bottom
2.25 in
Mounting Bolt Spacing
156 in
Weight
11.8 lb
Width
2.64 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
5
Pallet Quantity
125
Standard Package
1