Brand: Chance
Catalog ID: RPH181
Catalog Number
RPH181
Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
2,150 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2,150 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2,500 lb
UPC
096359050605
Diameter - Rod / Tube
2 in
Length
18 in
Mounting Bolt Spacing
Weight
10.5 lb
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
100
Standard Package
4