Brand: Chance
Catalog ID: RPH271
Catalog Number
RPH271
Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1,500 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1,500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2,500 lb
UPC
096359050698
Diameter - Rod / Tube
2 in
Length
27 in
Mounting Bolt Spacing
Weight
12.3 lb
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
75
Standard Package
4