HUBBELL POWER SYSTEMS
Image of RPH301 Ridge Pin, 30"
Image of RPH301 Ridge Pin, 30"

Ridge Pin, 30"

Brand: Chance

Catalog ID: RPH301

30" Heavy Duty Fiberglass Ridge Pin w/ Plastisol Threads

  • Conductor support ridge pin
  • 2" (heavy duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

Product details

General

Catalog Number

RPH301

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

1" Plastisol Threads

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,300 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,300 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359050728

Dimensions

Diameter - Rod / Tube

2 in

Length

30 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

13.9 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

75

Standard Package

4

Resources and downloads