HUBBELL POWER SYSTEMS
Image of HTJCNG4B High Temp Joint Compound, Non-gritted, 4 oz Bottle
* Representative image
Image of HTJCNG4B High Temp Joint Compound, Non-gritted, 4 oz Bottle
Buy America(n) Qualified

High Temp Joint Compound, Non-gritted, 4 oz Bottle

Brand: ANDERSON

Catalog ID: HTJCNG4B

High Temperature Joint Compound/Inhibitor without grit, 4 oz Plastic bottle

  • Synthetic-based high temperature compound for use with Pad-to-Pad and Grooved/Bolted Connections
  • 4 oz Plastic bottle

Product details

General

Catalog Number

HTJCNG4B

Material

Synthetic

Type

Joint Compound

UPC

096359636830

Dimensions

Weight

0.38 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

24

Container Size

4 oz