HUBBELL POWER SYSTEMS
Pole-Mounted Capacitor Bank

Pole-Mounted Capacitor Banks, Medium-Voltage

Brand: Trinetics

5kV-35kV, 150-3600kVAR, Pole-Mounted Capacitor Bank

Hubbell Power Systems’ medium-voltage pole-mounted capacitor bank is designed to support a variety of industrial, commercial, and utility applications. This capacitor bank is available in both fixed and switched configurations, making it suitable for a wide range of applications including power factor correction, voltage regulation, Volt-VAR Optimization (VVO), and renewable energy integration for solar and wind farms. The pole-mounted design allows for easy integration into existing power systems, enhancing efficiency and reliability. With options for customization, this capacitor bank can be tailored to meet specific requirements of any power distribution network, ensuring improved system performance and power quality.

  • Available in fixed or switched configurations
  • Shunt Power Factor Capacitors meeting IEEE-18/IEC60871-1 standards, available in standard or heavy-duty models with single or double bushing options
  • Optional switch variations available include CSD Oil-Type, VS Vacuum Under Oil, and UltraVac Solid-Dielectric Switches
  • Mounted on a heavy-duty, fully welded 6061-T6 aluminum rack, available in three, six, and nine-position versions
  • Compatible with controllers from Beckwith, SEL, Eaton, GE Multilin, S&C, QEI and more
  • Options for Current/Voltage Line Post Sensors, Neutral Current Sensor, Hubbell PDV-100 Optima Arresters, Control Power Transformer (CPT), and Junction Box Assemblies
  • Custom Cap Banks are engineered to meet all unique, utility-specific requirements.

Hubbell’s Express Capacitor Bank product line offers a simplified ordering process with standardized configurations built from stocked, high-quality components—delivering industry-leading manufacturing speed and shorter lead times. Designed for grounded-wye systems with specific distribution voltages and configurations, these capacitor banks are factory assembled and pre-wired, ensuring they are ready for immediate installation upon delivery.

General

Application

Hubbell-Trinetics Pole-Mounted Capacitor Banks are designed for overhead medium voltage distribution systems, delivering efficient and reliable solutions for a wide range of grid applications. These banks enhance voltage regulation, power factor correction, Volt-VAR optimization, and system loss reduction, making them ideal for both traditional grid infrastructure and renewable energy installations. With seamless integration into SCADA systems and automation platforms via advanced capacitor controllers, they support smart grid functionality and remote management.

Control

  • Beckwith
  • SEL
  • Cooper

Frame

6061-T6 Aluminum Frame

Switch Type

Solid dialectric; Vacuum under oil; Oil; Zero cross synchronous

System Voltage

Up to 34.5kV

Type

Capacitor Banks

Electrical Ratings

BIL

95 – 150 kV

System Voltage

Up to 34.5kV

Certifications And Compliance

Industry Standard(s)

  • IEEE C37.66
  • IEEE 18
  • IEC

Operational

Control

  • Beckwith
  • SEL
  • Cooper

Configuration

Wiring Configuration

Grounded WYE; Ungrounded WYE; Delta