HUBBELL POWER SYSTEMS
Image of  15kV, 25kV & 35kV Medium Voltage Shunt Capacitors
Image of  15kV, 25kV & 35kV Medium Voltage Shunt Capacitors

15kV, 25kV & 35kV Medium Voltage Shunt Capacitors

Brand: Trinetics

Available in 15kV, 25kV & 35kV, these power factor improvement capacitors are ideal for applications requiring voltage regulation, and loss reduction.

  • 409 series stainless steel case
  • Finish allows superior heat dissipation and offers excellent protection against corrosion in outdoor environments
  • Sand blasted prior to painting
  • Epoxy primer and two coats of polyurethene top coat
  • Paint thickness exceeds 85 microns
  • Welded terminals are mechanically stronger and provide more consistent mounting than soldered terminals
  • Heavy-duty bolted connections provide superior performance to tab-and-crimp
  • Solid stud eliminates inconsistencies associated with solder-filled studs
  • Available in one or two bushing configurations
  • 50, 100, 150, 200, 300, or 400 kVAr standard sizes500kVAr, 600 kVAr, and other sizes available
  • 95, 110, or 125kV BIL (150kV BIL upon request)

Note: Custom kVAR ratings for power factor correction and harmonic filter bank applications are available. IEEE 18 & IEC60871-1 Compliant

Product details

General

Ambient Temp. Range

-40C to +55 °C

Application

  • Distribution and substation
  • Pole or pad banks
  • Power capacitor banks
  • Metal enclosed banks
  • Harmonic filter banks

Type

Capacitor Banks